Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
1W-8922: RING KIT-PISTON
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance1W-8922: RING KIT-PISTON

1W-8922: RING KIT-PISTON

Piston Ring

Brand: Cat

Product Images

1W-8922: RING KIT-PISTON

1W-8922: RING KIT-PISTON

Piston Ring

Brand: Cat

Parts included in this kit

No results available.

134-3761: 137mm Gauge Diameter Piston Ring

Quantity: 1

2P-2817: 2.97mm Thick Intermediate Piston Ring

Quantity: 1

7N-7078: 137.16mm Outer Diameter Oil Piston Ring

Quantity: 1

Showing 1 to 3 of 3

Description for part number 1W-8922

Description: Rings are important components of pistons, which are connected to crankshafts via connecting rods Attributes: Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 1W-8922

Units of Measure

    Length (in):

    5.9

    Height (in):

    5.9

Compatible Models for part number 1W-8922

GENERATOR

WEG

TRUCK ENGINE

3408B 3408 3406 3406C 3406B

WINCH

59N 59L 58L 57H 59 58

MOTOR GRADER

16G

TRACK-TYPE TRACTOR

D10N D8L D8N D9L D9N

MARINE ENGINE

3408B 3412 3406B 3408

PIPELAYER

578 589

EXCAVATOR

245 245B

VIBRATORY COMPACTOR

CB-614

RIPPER SCARIFIER

16G

WHEEL TRACTOR

639D 627B 627E 631D 631E 623E 651E 621B 657E 637D 637E 621E 633D

SOIL COMPACTOR

825C

COLD PLANER

PR-1000C PR-1000 PR-450 PR-750B

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

988B 980C 992C 980F II

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3408 3412C

ENGINE - MACHINE

3408

ARTICULATED TRUCK

D40D D400D

RIPPER

10 9 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 3408B

QUARRY TRUCK

771C

WHEEL SCRAPER

623F 623E 627E 621E 657E

TRUCK

769C 773B

TRACTOR

772B 768C

BULLDOZER

824S 8S 8U 825 9C 9U 10SU 9S 9SU 834U 834S 10U 8SU 8A

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced