Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters200-2422: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters200-2422: Cabin Air Filter
200-2422: Cabin Air Filter

Lower Restriction Cabin Air Filter

Brand: Cat

Product Images
200-2422: Cabin Air Filter
200-2422: Cabin Air Filter
200-2422: Cabin Air Filter

Lower Restriction Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 200-2422

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 1.028
Type: Metal Panel
Length (in): 11.811
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Height with Seal (mm): 26.1
Media Type: Foam
Height without Seal (mm): 26.1
Height without Seal (in): 1.028
Width (mm): 249.9
Length (mm): 300.0
Width (in): 9.839
View More
Compatible Models for part number 200-2422

TRACK-TYPE TRACTOR

D4G D3G D5G

TRUCK

797F 793F 793F CMD 789D

OFF HIGHWAY TRUCK

793F

TECHNOLOGY

AUTOGUIDNC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced