Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home438-5386: Filter Assembly
Home438-5386: Filter Assembly
438-5386: Filter Assembly

Ultra High Efficiency Fuel Water Separator

Brand: Cat

Product Images
438-5386: Filter Assembly
438-5386: Filter Assembly
438-5386: Filter Assembly

Ultra High Efficiency Fuel Water Separator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 438-5386
Material: Carbon Steel
Efficiency Category: Other
View More
Compatible Models for part number 438-5386

PUMPER

SPF743

GENERATOR

SR4B

WHEEL TRACTOR

627H 637K

GENERATOR SET

C18 GEN SE DE500 DE630 C175-20 C175-16 C18 C15 3512B C32 C9.3 3516E

TRUCK ENGINE

C9

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 637K

ENGINE

C175-16 C32 MARINE C9.3 3512E

PETROLEUM ENGINE

2016 C15 C18 3512E

LOCOMOTIVE ENGINE

C175-16 C32 C27

OFF HIGHWAY TRUCK

793F 798 AC 796 AC 794 AC 793 798

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

972M 972L 966L 966M

TRACK-TYPE TRACTOR

D5 D6R XL D6R II D5R2 D6R D6N D6R LGP

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725C 725C2

MARINE ENGINE

C32 C9.3 C32 MARINE C9

MARINE AUXILIARY

C32B

PIPELAYER

PL72

INDUSTRIAL ENGINE

C9.3B C13 C9.3

TRUCK

793F CMD 793F OEM 795F XQ 793F 795F AC 793F XQ 797F 794 AC

EXCAVATOR

312D2 312D2 GC 316 GC 336D2 LXE 320D2 336D2 L 318D2 L 340D2 L 374F L 313D2 GC 320 320D L 330D2 324 323 323D3 319D LN 336D2 GC 323D L 330D2 L 323D2 326D2 L 320D2 GC 318D2 336D2 XE 320D2 FM 320D 326D2 323D2 L 336D2 318D L 312D2 L 313D2-GC 313D2 329D2 L 320D FM 320D2 L 313D2 LGP 390F L 329D2 336D2 L XE 320 GC 313D

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D2 340D2 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced