Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins202-6535: 6mm Outer Diameter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins202-6535: 6mm Outer Diameter Pin
202-6535: 6mm Outer Diameter Pin

Cat® Dowel Pin

Brand: Cat

Product Images
202-6535: 6mm Outer Diameter Pin
202-6535: 6mm Outer Diameter Pin
202-6535: 6mm Outer Diameter Pin
202-6535: 6mm Outer Diameter Pin
202-6535: 6mm Outer Diameter Pin

Cat® Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 202-6535

Units of Measure

USMetric
Material Description: Steel
Diameter (in): 0.236
Length (in): 0.55
Diameter (mm): 6.0
Material: Carbon Steel
Pin Diameter (in): 0.24
Pin Diameter (mm): 6.0
Pin Length (mm): 14
Length (mm): 14.0
View More
Compatible Models for part number 202-6535

MATERIAL HANDLER

MH3022 MH3024

HYDRAULIC SHOVEL

6015 6015B

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D6T LGP D8 GC D5R LGP D6R XL D6R II D6K2 XL D6T XW D6T XL D6K2 LGP D8GC D5R2 D6N OEM D5R XL D6N XL D6R D6T D6N D6K D7E D6K LGP D9 D4 D8 D8T D8R D6K XL D9T D8R II D6N LGP D6K2 D6R LGP D7E LGP

ROTARY DRILL

MD6200 MD6380

ASPHALT PAVER

AP-1000E AP-300D AP300F BG1055E AP355 AP-1055E AP-255E AP300 AP355F BG1000E

PIPELAYER

587T 587R 583T PL83 PL87 PL61

FORESTRY PRODUCTS

FM528 LL 538 FM528

EXCAVATOR

FM538 MH3295 333 GC 320D3 3101 326 GC 320GX OTHER 320 GX 320 GC 320 326 324 325 322 323 323D3 MH3022 MH3024 323 GX 323 GC 323GC 395 M320GC 374

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS78B CS-44B CS-56B CS-68B CS54B CP-533D CP-533C CP-533E CB-64 CD-44B CS-663E CS-54B CB-54 CS-66B CS-78B CS-531D CB-564D CS-79B CP-663E CP12 CS-64B CS-76B CD-54 CS-533C CS-533D CP74B CS-533E CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-44B CB-434D CP-563E CP-563D CP-563C CS-64 CS79B CP-56B CP-68B CP-44B CB-545 CP-64 CB-544 CB-54B CS512 GC CP-54 CP-56 CP-573E CP54B CP-74B CB-534D CP11 GC CS-583E CS-583C CS-583D CP76B CC4.0 CS74B CB-634D CS10 GC CS-573D CS-573E CS-683E CS12 CS14 CP-76 CB4.0 CS-563C CS-563D CB4.4 CS-563E CP12 GC CP-74 CP68B CD-54B CP56B

PETROLEUM PACKAGE

CX31-C15I CX35-P800 TH35-E81 TH31-E61

PAVING COMPACTOR

C13 MARINE MG630

WHEEL TRACTOR

631G 637G

GENERATOR SET

3508B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B

TRACK LOADER

973C 963D 963C 953C 953D

SOIL COMPACTOR

CS12 GC CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS11 GC

COLD PLANER

PM312 PM313 PM310 PR-1000 PR-1000C

WHEEL LOADER

972 XE 966 XE 966XE 966K XE 972M XE 966M XE 972XE

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

FORWARDER

554

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ENGINE - MACHINE

C32

UTILITY COMPACTOR

CB4.4 CB4.0

WHEELED EXCAVATOR

M313-07 M314 M315 M320 M318 M319 M316 M317 M314-07

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB-34B XW CB7 CD10 CCS9 CB10 CB-36B CB-34B CC-34B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced