Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes203-0351: 104.50mm Outer Diameter Elbow Air Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
203-0351: 104.50mm Outer Diameter Elbow Air Tube
203-0351: 104.50mm Outer Diameter Elbow Air Tube

Air Lines Elbow

Brand: Cat

Product Images
203-0351: 104.50mm Outer Diameter Elbow Air Tube
203-0351: 104.50mm Outer Diameter Elbow Air Tube
203-0351: 104.50mm Outer Diameter Elbow Air Tube

Air Lines Elbow

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 203-0351
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 203-0351
Material Description: Aluminum Casting
Material: Alloy Aluminum
View More
Compatible Models for part number 203-0351

UNDERGROUND ART TRUCK

AD22

GENERATOR

SR5 SR4B

TRUCK ENGINE

C11 C13 C15

POWER MODULE

C32

SHOVEL LOGGER

345C

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 621K

LOAD HAUL DUMP

R1600G R1600H R1700G R1700

MOTOR GRADER

18M3 16 14 18 16M 16M3 14M-3 14M 16GC

TRACK-TYPE TRACTOR

D8N

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

349 349D L 349D2 L 352 355 345C L 345D L VG 345C 345D 345D L 349D2 M325C 345C MH 349D

MOBILE HYD POWER UNIT

345D 345C 349D L 349D2 345C L

PETROLEUM PACKAGE

CX31 CX31-C11I TH48-E70 CX31-C9I CX31-C15I TH31-C9I CX31-C13I

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

DE1400 D1250 DE450GC DE1000S C13GENSET XQP1100 D350GC DE500SGC C32 GEN SET D1000 DE1250 D400GC C18 C15 3512 C13 C32 GENSET DE550GC C27 DE500GC C32 DE450SGC C9.3 DE1500 DE1250S D800

RECLAIMER MIXER

RM-300

ENGINE

C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C32 C13 C11 C9 C7

EJECTOR TRUCK

730C2 EJ 730 730C

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

972H 980 982 980GC 980C 980F 980L 980M 966H 982M

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS DE1100 DE800S C13GENSET

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C32 C18 C7 C9 C11 C13 C15 C32B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert