Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components204-9921: Resistor Assembly
HomeCabsCab HVAC SystemsOther Cab HVAC Components204-9921: Resistor Assembly
204-9921: Resistor Assembly

Cat® Resistor Assembly (HVAC)

Brand: Cat

Product Images
204-9921: Resistor Assembly
204-9921: Resistor Assembly
204-9921: Resistor Assembly
204-9921: Resistor Assembly
204-9921: Resistor Assembly

Cat® Resistor Assembly (HVAC)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 204-9921

Units of Measure

USMetric
Width (mm): 37.6
Height (mm): 43.5
Length (in): 2.28
Length (mm): 57.9
Height (in): 1.71
Width (in): 1.48
View More
Compatible Models for part number 204-9921

FORWARDER

574B 554 564

ROAD RECLAIMER

RM500B RM500

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT38H

RECLAIMER MIXER

RM500B RM-300 RM-500

BACKHOE LOADER

414E 446D 422F 442D 430D 442E 434E 422E 434F 438D 450E 450F 430E 430F 424D 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 420F

VIBRATORY COMPACTOR

CS-56B CD-54 CS-68B CP-54B CP-74B CB-534D CS-74B CS-54B CS-78B CB-434D CB-564D CP-56B CP-68B

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced