Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters170-7272: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters170-7272: Cabin Air Filter
170-7272: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
170-7272: Cabin Air Filter
170-7272: Cabin Air Filter
170-7272: Cabin Air Filter
170-7272: Cabin Air Filter
170-7272: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 170-7272

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height without Seal (in): 1
Height with Seal (in): 1
Width (mm): 247.7
Type: Metal Panel
Length (in): 15.299
Height with Seal (mm): 25.4
Media Type: Standard
Height without Seal (mm): 25.4
Length (mm): 388.6
Width (in): 9.752
View More
Compatible Models for part number 170-7272

FORWARDER

574B 564 554

LOAD HAUL DUMP

R1700 XE R1700

BACKHOE LOADER

424D 446D 420D 442D 430D 432D 428D 416D 438D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced