Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps205-3669: 15.00Cc Displacement Hydraulic Fan Motor
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps205-3669: 15.00Cc Displacement Hydraulic Fan Motor
205-3669: 15.00Cc Displacement Hydraulic Fan Motor

Cat® Fan Motor Group

Brand: Cat

Product Images
205-3669: 15.00Cc Displacement Hydraulic Fan Motor
205-3669: 15.00Cc Displacement Hydraulic Fan Motor
205-3669: 15.00Cc Displacement Hydraulic Fan Motor
205-3669: 15.00Cc Displacement Hydraulic Fan Motor
205-3669: 15.00Cc Displacement Hydraulic Fan Motor

Cat® Fan Motor Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 205-3669

Units of Measure

USMetric
Length (mm): 190.0
Length (in): 7.49
Width (mm): 133.0
Width (in): 5.24
Height (mm): 208.9
Height (in): 8.23
Motor Displacement (CI/rev): 15.0
Optimum Hydraulics Pressure (bar): 207
Optimum Hydraulics Pressure (psi): 3000
Speed Range (rpm): 500-3000
Angular Rotation: CCW
Weight (kg): 5.27
Weight (lb): 11.61
Material: Carbon Steel
View More
Compatible Models for part number 205-3669

INTEGRATED TOOLCARRIER

IT28G

WHEEL LOADER

928G 924G 930G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced