Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDriveshafts & JointsJoints205-5847: Drive Shaft Slip Joint
HomeDrivetrainDriveshafts & JointsJoints205-5847: Drive Shaft Slip Joint
205-5847: Drive Shaft Slip Joint

Cat® Drive Shaft Slip Joint used in Power Train

Brand: Cat

Product Images
205-5847: Drive Shaft Slip Joint
205-5847: Drive Shaft Slip Joint
205-5847: Drive Shaft Slip Joint
205-5847: Drive Shaft Slip Joint
205-5847: Drive Shaft Slip Joint

Cat® Drive Shaft Slip Joint used in Power Train

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 205-5847
Material: Grease (Lanolin, Silicone) Fluid,Ductile (Spheroidal) Iron,Alloy Steel,Carbon Steel
View More
Compatible Models for part number 205-5847

SOIL COMPACTOR

815F II 815K 815 815F

WHEEL DOZER

814 814K 814F 814F II

LANDFILL COMPACTOR

816F II 816K 816 816F

WHEEL LOADER

814K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced