Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

5K-5959: 5.33 x 50.17mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5K-5959: 5.33 x 50.17mm 75A NBR O-Ring
Home5K-5959: 5.33 x 50.17mm 75A NBR O-Ring

5K-5959: 5.33 x 50.17mm 75A NBR O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for coolant line

Brand: Cat

Product Images

5K-5959: 5.33 x 50.17mm 75A NBR O-Ring
5K-5959: 5.33 x 50.17mm 75A NBR O-Ring
5K-5959: 5.33 x 50.17mm 75A NBR O-Ring
5K-5959: 5.33 x 50.17mm 75A NBR O-Ring

5K-5959: 5.33 x 50.17mm 75A NBR O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for coolant line

Brand: Cat

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced