Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClamps206-1531: 40mm Long Saddle Clamp
Home
Hardware, Seals, & ConsumablesHardwareClamps
206-1531: 40mm Long Saddle Clamp
206-1531: 40mm Long Saddle Clamp

Cat® Wiring Harness Saddle Clamp is Used For Tie and Hold Cables

Brand: Cat

Product Images
206-1531: 40mm Long Saddle Clamp
206-1531: 40mm Long Saddle Clamp
206-1531: 40mm Long Saddle Clamp
206-1531: 40mm Long Saddle Clamp
206-1531: 40mm Long Saddle Clamp

Cat® Wiring Harness Saddle Clamp is Used For Tie and Hold Cables

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 206-1531
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 206-1531

Units of Measure

USMetric
Length (mm): 40.0
Width (mm): 19.0
Height (mm): 30.0
Length (in): 1.57
Width (in): 0.74
Height (in): 1.18
Material: Polyamide Plastic
View More
Compatible Models for part number 206-1531

INTEGRATED TOOLCARRIER

IT62G II

WHEEL LOADER

950G II 962G II

TELEHANDLER

TH210 TL1255D TL1255 TH330B TH560B TH340B TH350B TH580B TH360B TL1055 TL943 TL642 TH220B TH460B TH215

COMPACT WHEEL LOADER

914K 914M 918M 920K 910K 910M 914 910 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert