Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs206-7331: 1 1/8-12 Thread Hex-Drive Plug
HomeHoses & TubesCaps & PlugsPlugs206-7331: 1 1/8-12 Thread Hex-Drive Plug
206-7331: 1 1/8-12 Thread Hex-Drive Plug

Magnetic Threaded Plug

Brand: Cat

Product Images
206-7331: 1 1/8-12 Thread Hex-Drive Plug
206-7331: 1 1/8-12 Thread Hex-Drive Plug

Magnetic Threaded Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-7331
Material Description: Plated Steel
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 206-7331

PUMPER

HT400

UNDERGROUND ART TRUCK

AD30

GENERATOR

SR4 SR4B

GENERATOR SET

DE450GC DE500SGC C18 C13 DE550GC 3408C DE500GC DE450SGC 3406C

WHEEL TRACTOR

651E 657E 633D 631D 637D

TRUCK ENGINE

C-12 3406E 3406C 3406B C-15 C16 C15

POWER MODULE

TR43-C18L

ENGINE

C15 C18 G3408 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740 D400E II

COLD PLANER

PR-450C

MOTOR GRADER

12K 120 160K 160 140K 140K 2 140

WHEEL LOADER

982XE 980K HLG 980 982 980XE 980L 980K 980M 982M

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3456 3408

ARTICULATED TRUCK

D400E D400D D350E D35HP D350E II D400 D40D 740 D400E II 735

MARINE ENGINE

3196 C-12 C18 C12 C15 3176C 3408B 3408C 3412C 3412E 3412 3406B 3406C 3406E 3408

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C32 C18 3406E 3406B 3406C 3406 3408B 3408C C-15 C-16 3456 C15

WHEEL SCRAPER

657G 657E

GAS ENGINE

G3408C G3408B G3408 G3406

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

CX31-C18I CX35-C18I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced