Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings206-9299: 3.1 x 34.4mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings206-9299: 3.1 x 34.4mm 90A FKM O-Ring
206-9299: 3.1 x 34.4mm 90A FKM O-Ring

Cat® FKM O-Ring, 1.354" ID x 1.598" OD

Brand: Cat

Product Images
206-9299: 3.1 x 34.4mm 90A FKM O-Ring
206-9299: 3.1 x 34.4mm 90A FKM O-Ring
206-9299: 3.1 x 34.4mm 90A FKM O-Ring
206-9299: 3.1 x 34.4mm 90A FKM O-Ring
206-9299: 3.1 x 34.4mm 90A FKM O-Ring

Cat® FKM O-Ring, 1.354" ID x 1.598" OD

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-9299

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 34.4
Inside Diameter (in): 1.354
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 206-9299

GENERATOR SET

3512

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH M330D

HEX BASED SPL SOLUTION

352F OEM

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

EXCAVATOR

336E LN 352F 548 345D L 349F L 349F LXE 349D L 330D MH 385C L 320D2 FM 323F SA 336D 336E 349D2 L 326D2 349D2 320D3 GC 352F-VG 558 320D2 320D3 336D2 L 330D LN 385C L MH 340D2 L 335F 323F 568 FM LL 336D L 390D 323F OEM 336D2 330F 568 FM 345C L 349E L 330D2 330D 326F 345D L VG 323D3 390D L 336D LN 336D2 GC 340D L 538 385C FS 345C MH 349E L VG 349D 352F XE VG 330D L 385B 336E L 330D FM 385C 349E 349F 345C 325F 345D

MOBILE HYD POWER UNIT

330D 330D L 349E L HVG 349E 330FMHPU 345D 345C 385C 385C L 349D L 349D2 340D2 L 336D 336E 336D L 352FMHPU 336E HVG 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced