Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches207-6859: 10mA Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches207-6859: 10mA Pressure Sensor
207-6859: 10mA Pressure Sensor

Cat® Differential Pressure Sensor

Brand: Cat

Product Images
207-6859: 10mA Pressure Sensor
207-6859: 10mA Pressure Sensor

Cat® Differential Pressure Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 207-6859
Hole Thread Size (in): SAE #6M
Connector Type: 3 Pin DT
Voltage (VAC): 5 DC Regulated
View More
Compatible Models for part number 207-6859

GEN SET ENGINE

3608 C280-16

MARINE ENGINE

C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3606 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced