Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches159-3219: Combustion Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches159-3219: Combustion Sensor
159-3219: Combustion Sensor

Spark Plug

Brand: Cat

Product Images
159-3219: Combustion Sensor
159-3219: Combustion Sensor

Spark Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-3219

Units of Measure

USMetric
Overall Width (in): 0.8
Overall Height (in): 0.8
Overall Width (mm): 20.3
Overall Length (in): 2.89
Overall Height (mm): 20.3
Overall Length (mm): 73.4
Electrode Gap Setting: 0, Refer to Operation Maintenance Manual for your engine or contact local Cat dealer
View More
Compatible Models for part number 159-3219

GAS ENGINE

G3608 G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced