Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth208-5240: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth208-5240: Bucket Tip
208-5240: Bucket Tip

Cat® DRS230 Wide Bucket Tip

Brand: Cat

Product Images
208-5240: Bucket Tip
208-5240: Bucket Tip
208-5240: Bucket Tip
208-5240: Bucket Tip
208-5240: Bucket Tip
208-5240: Bucket Tip

Cat® DRS230 Wide Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 208-5240

Units of Measure

USMetric
Length (in): 7.1
Tip Size: Drs230
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 6.516
Size: Drs230
Rear Width (mm): 75.0
Front Width (in): 4.724
Height (in): 3.3
Width (mm): 121.92
Front Width (mm): 120.0
Shape: Wide
Height (mm): 83.82
Rear Width (in): 2.953
Series: Drs Series
Rear Height (mm): 81.0
Overall Length (mm): 165.5
Length (mm): 180.34
Rear Height (in): 3.189
View More
Compatible Models for part number 208-5240

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced