Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws208-9281: M8-1.25 x 20mm Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws208-9281: M8-1.25 x 20mm Hex Flange Head Bolt
208-9281: M8-1.25 x 20mm Hex Flange Head Bolt

Cat® M8 Steel Flange Head Bold

Brand: Cat

Product Images
208-9281: M8-1.25 x 20mm Hex Flange Head Bolt
208-9281: M8-1.25 x 20mm Hex Flange Head Bolt
208-9281: M8-1.25 x 20mm Hex Flange Head Bolt
208-9281: M8-1.25 x 20mm Hex Flange Head Bolt
208-9281: M8-1.25 x 20mm Hex Flange Head Bolt

Cat® M8 Steel Flange Head Bold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 208-9281

Units of Measure

USMetric
Bolt Length (in): 0.787
Bolt Length (mm): 20.0
Bolt Type: Hex Flange Head
Grip Length (in): 0.118
Grip Length (mm): 3.0
Hand of Thread: RH
Flange Diameter (mm): 17.0
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Coating: Zinc Phosphate + Oil
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M8
Locking Feature: None
Notes: Thread Length (mm)3
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 208-9281

GENERATOR

XQP500 SR5 SR4B

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C9 C11 C13

SHOVEL LOGGER

345C

POWER MODULE

XQ2280 XQC1200 C32 OEM POWER

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1600G R1600H R1700G R1700

MATERIAL HANDLER

MH3260 MH3049 MH3059

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16 14 18 16M 14M 16GC 14M3 16M3 14M-3

TRACK-TYPE TRACTOR

D6XE D6T D6 D8 D7 D8T D8N D6 XE

MARINE ENGINE

C175-16

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

349F LXE 349D L 349E L 349E L VG 352F XE VG 345C 345D 349F L 349D2 352F-VG 349D 349E 349F 352 UHD 352F 349 349D2 L 352 355 345C L 345D L VG 345D L 345C MH

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-56 CS-76 CS-74 CS-64 CP-64 CP-56 CP-76 CP-74

PETROLEUM PACKAGE

CX31-C13I CX31-P600

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU 345D 345C 349D L 349D2 345C L

BATTERY

CPPBCHRG

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

XQ425 C6.6 DG125 C13 XQ375 DG100 C7.1 G3516H C27 C4.4 C32 D450GC DG175 C13 XQ350 DG150 D500GC DG50 C7.1 GEN DE450GC C15 GEN SE C2.2 DG40 C13GENSET DE605GC DG45 C175-20 D350GC DE500SGC C175-16 D400GC 3516 C18 C15 3512 C13 G3520H 3512C 3512B C15 I6 DE550GC DG200 DE500GC DG80 DE450SGC DG70 DG60 3516C 3516B 3516E

RECLAIMER MIXER

RM-300

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C13B

PETROLEUM ENGINE

C13 C11 C175-16

LOCOMOTIVE ENGINE

C175-16

BACKHOE LOADER

416F2 416 420F2 428F2 426 428 424 420 432F2 434E 422E 434F 432E 444F 432F 444E 430F2 420F 442E 430F 430 432 444F2 426 F2 416E 428F 416F 428E 434F2

EJECTOR TRUCK

730C2 EJ 730C 730

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

982XE 972H 980 982 980GC 980XE 966H 982 XE 980 XE 980K HLG 980C 980F 980L 980K 980M 982M

COMPACT WHEEL LOADER

920K 914 910K 920 914K

WIDE BODY TRUCK

707

FORWARDER

584 584HD

GEN SET ENGINE

C13GENSET POWER SYS C15 GEN SE

ARTICULATED TRUCK

725C 730C2 730 EJECTOR 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C9 C175-16 C11 C13

TRUCK

797 795F XQ 793F 793F XQ 797F 794 AC 797B 793F CMD 793F OEM 795F AC 793F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced