209-4579: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    209-4579: T-Bolt Spring

    Part Number: 209-4579
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 3 1/4 - 3 9/16
    wheel tractor-scraper
    621G, 623G, 621H, 623B, 631E, 623F, 657G, 657E, 633E II 621K OEM 613G, 623H, 627H, 631G, 637E, 621K, 627F, 627E, 627G, 621F, 637G, 623K, 633D, 621E, 637D, 631D, 623E, 627K

    engine - generator set
    C32

    motor grader
    14M3, 16H, 16M3, 18M3, 16M, 14M-3 24M, 16H NA

    wheel-type loader
    950H, 962G II 938H, 950G II 986K, 986H, 938G II 962H, 994F, 994D, 966H, 972H, 994H

    engine - industrial
    C27

    articulated dump truck
    735B, 740C 740, 745C, 740B, 735 OEM 745 740 GC 735C, 735

    engine - truck
    C9

    off-highway truck
    789D, 771D, 769D, 793D

    cold planer
    PM620, PM622

    integrated toolcarrier
    IT38H, IT62H, IT62G II IT38G II

    track-type tractor
    D6T

    road reclaimer
    RM500B

    petroleum products
    TH48-E70 CX35-P800

    wheel dozer
    8A4K

    earthmoving compactor
    815K, 816K