Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps209-4580: 84.1mm To 91.9mm Diameter T-Bolt Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps209-4580: 84.1mm To 91.9mm Diameter T-Bolt Clamp
209-4580: 84.1mm To 91.9mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Product Images
209-4580: 84.1mm To 91.9mm Diameter T-Bolt Clamp
209-4580: 84.1mm To 91.9mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-4580

Units of Measure

USMetric
Clamp Width (mm): 19.0
Maximum Effective Diameter (mm): 91.9
Minimum Effective Diameter (mm): 84.1
Clamp Width (in): 0.54
Material Description: Steel
Maximum Effective Diameter (in): 3.62
Minimum Effective Diameter (in): 3.31
Hose Clamp Type: T-bolt Spring
Material: Carbon Steel
Working Diameter (mm): 84.1 - 91.9
Working Diameter (in): 3 5/16 - 3 5/8
View More
Compatible Models for part number 209-4580

WHEEL TRACTOR

623G 621G 627G 631G 637G

INTEGRATED TOOLCARRIER

IT28G

RECLAIMER MIXER

RM400

TRACK LOADER

973K 973 963D 953D

SOIL COMPACTOR

825 825H 825K 825C 825G II

WHEEL DOZER

834 834G 834H 834K 824H 824C 824K 824G II 824

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826H 826K

MOTOR GRADER

14 140 GC 14M-3

TELEHANDLER

TH330B TH560B TH407C TH337C TH220B TH580B TH414C TH406C TH336C TH514C TH417C TH460B

WHEEL LOADER

962 928G 966 988 XE 972 966 GC 972 XE 966 XE 924GZ 966XE 988 962L 950M 950L 962M 972G II 988K XE 988G 924G 988H 988K 980H 972XE 930G 966G II

ROAD RECLAIMER

RM400

TRACK-TYPE TRACTOR

D6T LGP D8 D8T D4K2 LGP D8R D6K XL D8 GC D3K2 XL D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D6R II D5K2 LGP D6T XW D3K2 LGP D6T XL D8GC D5K2 XL D6R D6N D6R LGP D4K2 XL D6K D6K LGP

ASPHALT PAVER

AP-655C BG-2455D AP-1055D BG-2255C AP-1000D BG-260D

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 532 2590 541 1290T 1390 551 552 TK711 2491

PIPELAYER

PL83 PL87 PL72 PL61

INDUSTRIAL ENGINE

C9.3B

TRUCK

795F XQ 795F AC 769D

QUARRY TRUCK

771D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced