Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps209-4590: 109.5mm To 117.3mm Diameter T-Bolt Clamp
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
209-4590: 109.5mm To 117.3mm Diameter T-Bolt Clamp
209-4590: 109.5mm To 117.3mm Diameter T-Bolt Clamp

Cat® T-Bolt Clamp

Brand: Cat

Product Images
209-4590: 109.5mm To 117.3mm Diameter T-Bolt Clamp
209-4590: 109.5mm To 117.3mm Diameter T-Bolt Clamp

Cat® T-Bolt Clamp

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 209-4590
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 209-4590

Units of Measure

USMetric
Type: T-Bolt
Material: Steel,Carbon Steel
Minimum Effective Diameter (mm): 109.5
Maximum Effective Diameter (mm): 117.3
Width (mm): 19
Minimum Effective Diameter (in): 4.311
Maximum Effective Diameter (in): 4.618
Width (in): 0.748
Hose Clamp Type: T-Bolt Spring
Working Diameter (mm): 109.5 - 115.6
Working Diameter (in): 4 5/16 - 4 9/16
View More
Compatible Models for part number 209-4590

INTEGRATED TOOLCARRIER

IT62G II

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

MOTOR GRADER

24H

HYDRAULIC SHOVEL

6015B 6015

TRACK-TYPE TRACTOR

D8T D10N D10R D10T D11R D11T

ROTARY DRILL

MD6250 MD6310

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

EXPANDED MINING PRODUCTS

LD350

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

3516C 3516E

WHEEL TRACTOR

651B 651E 657E

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

SOIL COMPACTOR

825C 815K 815 825G II

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

844 854 824C 814K 854K 814 824G II 844H 844K

LANDFILL COMPACTOR

816K 826G II 816 826C

WHEEL LOADER

966 972 966 GC 972 XE 814K 966 XE 966XE 950G II 986H 995 990K 990H 990 993 992 993K 962G II 992K 972XE 990 II 994K

FORWARDER

584HD 584

ROAD RECLAIMER

RM800 RM600

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C9.3B

TRUCK

775F MT4400D AC 773F 794 AC 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert