Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings210-7552: 270.4mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings210-7552: 270.4mm Outside Diameter Sleeve Bearing
210-7552: 270.4mm Outside Diameter Sleeve Bearing

Cat® 270.4mm Outside Diameter 60mm Long Sleeve Bearing for Rock Bucket

Brand: Cat

Product Images
210-7552: 270.4mm Outside Diameter Sleeve Bearing
210-7552: 270.4mm Outside Diameter Sleeve Bearing
210-7552: 270.4mm Outside Diameter Sleeve Bearing
210-7552: 270.4mm Outside Diameter Sleeve Bearing
210-7552: 270.4mm Outside Diameter Sleeve Bearing

Cat® 270.4mm Outside Diameter 60mm Long Sleeve Bearing for Rock Bucket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 210-7552

Units of Measure

USMetric
Type: Flanged Sleeve
Material: Steel,Low Alloy Steel
Inside Diameter (mm): 240.0
Outside Diameter (mm): 270.0
Overall Length (mm): 60.0
Flange Diameter (mm): 316.0
Lip Thickness (mm): 10.0
Grease Passage: No Grease Hole in Bearing
Inside Diameter (in): 9.46
Outside Diameter (in): 10.65
Overall Length (in): 2.36
Flange Diameter (in): 12.44
Lip Thickness (in): 0.37
View More
Compatible Models for part number 210-7552

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced