Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
212-5684: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits212-5684: Hydraulic Cylinder Seal Kit

212-5684: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images

212-5684: Hydraulic Cylinder Seal Kit

212-5684: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Parts included in this kit

No results available.

125-7002: 79.8mm Inner Diameter Backup Ring

Quantity: 1

135-7932: Stabilizer Cylinder Piston Ring

Quantity: 3

135-7940: 4 x 80mm 90A NBR O-Ring

Quantity: 1

205-8510: 7.60mm Thick Stabilizer Cylinder Ring

Quantity: 1

205-8511: 140mm OD Scarf Cut Backup Ring

Quantity: 1

205-8512: Stabilizer Cylinder Piston Ring

Quantity: 1

206-0511: 5 x 130mm 90A NBR O-Ring

Quantity: 1

206-0512: Stabilizer Cylinder Backup Ring

Quantity: 1

225-8699: Oil Scraper Seal

Quantity: 1

2D-8009: 142.47mm Inside Diameter Seal-O-Ring

Quantity: 1

8U-4010: Stabilizer Cylinder Piston Ring

Quantity: 2

9S-3888: 6.99 x 116.84mm 75A NBR O-Ring

Quantity: 1

Showing 1 to 12 of 12

Description for part number 212-5684

Description:Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.Attributes:Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 212-5684

We are still working on adding a specification for this part.

Compatible Models for part number 212-5684

WHEELED EXCAVATOR

M322D2 MH M322D M322C M322D MH M318C M322D2 M318C MH M324D2 MH M318D MH

HEX BASED SPL SOLUTION

M322F

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced