Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components212-7265: 28.58mm Shaft Diameter Water Seal
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components212-7265: 28.58mm Shaft Diameter Water Seal
212-7265: 28.58mm Shaft Diameter Water Seal

Water Pump Seal

Brand: Cat

Product Images
212-7265: 28.58mm Shaft Diameter Water Seal
212-7265: 28.58mm Shaft Diameter Water Seal
212-7265: 28.58mm Shaft Diameter Water Seal
212-7265: 28.58mm Shaft Diameter Water Seal
212-7265: 28.58mm Shaft Diameter Water Seal

Water Pump Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 212-7265

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 61.0
Length (in): 2.8
Height (in): 2.4
Length (mm): 71.1
View More
Compatible Models for part number 212-7265

MARINE AUXILIARY

C32

MARINE ENGINE

C32B C32 MARINE 3412E C30 C32

PETROLEUM ENGINE

C32

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced