Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring

O-ring

Brand: Cat

Product Images
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring
205-4832: 3.53 x 75.79mm 70A EPDM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 205-4832

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 75.79
Inside Diameter (in): 2.984
Material: EPDM (70),EPDM - Ethylene Propylene Diene Modified,EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 234
View More
Compatible Models for part number 205-4832

GEN SET ENGINE

POWER SYS

GENERATOR

SR4

GENERATOR SET

C18 C18 MARINE GS

MARINE AUXILIARY

C32

MARINE ENGINE

C32 MARINE C18 3412E C15 C30 C32 C32B 3406E C18 MARINE

INDUSTRIAL ENGINE

C-15

PETROLEUM ENGINE

C-15 C32

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced