Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds212-8499: Stud Interference
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds212-8499: Stud Interference
212-8499: Stud Interference

Stud interference

Brand: Cat

Product Images
212-8499: Stud Interference
212-8499: Stud Interference
212-8499: Stud Interference
212-8499: Stud Interference
212-8499: Stud Interference

Stud interference

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 212-8499
Material Description: Steel (AISI 1045 Modified) Strength per print
Notes: Thread Length (mm)20, Stud End Thread Length: 15
Hole Thread Pitch: 1.5
Material: Carbon Steel
Stud Thread Pitch: 1.5
Stud Thread Size: M10
Thread Size (mm): M10
Length (mm): 50.0
View More
Compatible Models for part number 212-8499

MULTI TERRAIN LOADER

277B 277C 297C 287C2 277C2 267B 287C 287B 257B3

COMPACT TRACK LOADER

289C 279C2 299C 279C 259B3 289C2

SKID STEER LOADER

242B3 246B 246C 236B3 252B 272C 248B 268B 236B 256C 252B3 262B 262C 262C2

INDUSTRIAL ENGINE

C3.4 3044C

EXCAVATOR

320C L 320C 320D 312C 320D LRR 320C FM 319C 311C 320D L 312C L 318C 314C 320D RR 323D S 323D L 323D LN 321C

COMPACT WHEEL LOADER

906H 908 906 907H 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced