Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

213-1985: 1/2" Drive Sliding T-Handle

213-1985: 1/2" Drive Sliding T-Handle

Cat® Sliding T-Handle provides adjustable leverage for effectively tightening or loosening fasteners in confined areas

Brand: Cat

Product Images

213-1985: 1/2" Drive Sliding T-Handle

213-1985: 1/2" Drive Sliding T-Handle

Cat® Sliding T-Handle provides adjustable leverage for effectively tightening or loosening fasteners in confined areas

Brand: Cat

Description for part number 213-1985

The Sliding T-Handle is a versatile hand tool used with a T-shaped handle that slides along a central shaft to adjust its position for optimal leverage. This tool is used with sockets to tighten or loosen fasteners, offering flexibility and control in different angles and positions. The sliding mechanism allows the technician to apply torque from different points, making it ideal for accessing confined or hard-to-reach spaces.

Attributes:
• Sliding mechanism operates smoothly, allowing for proper adjustments.
• Handles high-torque applications effectively.
• Ensures minimal risk of slippage during use.

Applications:
The Sliding T-Handle is used in areas with limited access, such as tight engine compartments or behind large assemblies, to provide the necessary torque for fastening or unfastening bolts and nuts during repairs or adjustments.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 213-1985

Units of Measure

    Length (in):

    12.0

    Weight (lb):

    1.239

    Material:

    Cold Formed Steel

    Material Description:

    Cold Formed Steel

    Overall Length (in):

    12.0

    Size (in):

    1/2 drive, 12.00 long

    Drive (in):

    1/2

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced