Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components213-3217: M11X1.25 Thread 84mm Long Bolt
Home
EngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components
213-3217: M11X1.25 Thread 84mm Long Bolt
213-3217: M11X1.25 Thread 84mm Long Bolt

Connecting Rod Bolt

Brand: Cat

Product Images
213-3217: M11X1.25 Thread 84mm Long Bolt
213-3217: M11X1.25 Thread 84mm Long Bolt
213-3217: M11X1.25 Thread 84mm Long Bolt
213-3217: M11X1.25 Thread 84mm Long Bolt
213-3217: M11X1.25 Thread 84mm Long Bolt

Connecting Rod Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert