Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-1157: 11/16" Deep Length Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-1157: 11/16" Deep Length Socket
DescriptionSpecifications
Description for part number 214-1157

A Deep Length Socket, with a square drive and 6-point configuration, is engineered for optimal performance in professional mechanical tasks. The deep length design allows it to reach recessed fasteners easily, ensuring consistent torque application while preventing slippage. The 6-point feature distributes pressure evenly across the sides of fasteners, reducing wear on both the tool and the fastener itself. Its polished chrome finish offers corrosion resistance and ensures durability even in demanding environments, maintaining performance over extended use.

Attributes:
• Six-point design ensures a strong grip on fasteners, reducing rounding.
• 11/16" socket size ensures a secure fit and prevents slippage and damage to fasteners.
• Polished Chrome finish offers protection against rust and corrosion.
• Provided with a 3/8" drive is compatible with standard ratchets and wrenches.

Applications:
A Deep Length Socket is used in mechanical assemblies, primarily to access bolts or nuts located in deep or confined spaces. It works with standard fasteners in equipment maintenance and repair.

View More
Warning:This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 214-1157

Units of Measure

USMetric
Drive (in): 0.375
Length (in): 2.625
Weight (lb): 0.249
Size (in): 11/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced