Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-1172: 1-1/8" x 1/2" Drive 12 Point Deep Length Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-1172: 1-1/8" x 1/2" Drive 12 Point Deep Length Socket
DescriptionSpecifications
Description for part number 214-1172

Description:
Cat sockets attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

Attributes:
• 12 point, 1-1/8 inch sockets
• Deep length
• 1/2 inch square drive
• Chrome finish

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 214-1172

Units of Measure

USMetric
Length (in): 3.25
Weight (lb): 0.84
Overall Length (in): 3.0
Size (in): 1 1/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced