Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners215-1234: Loader Frame Pad
HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners215-1234: Loader Frame Pad
215-1234: Loader Frame Pad

Cat® Loader Frame Pad protects the loader frame from wear and tear, reducing friction and extending equipment lifespan for enhanced performance and durability.

Brand: Cat

Product Images
215-1234: Loader Frame Pad
215-1234: Loader Frame Pad

Cat® Loader Frame Pad protects the loader frame from wear and tear, reducing friction and extending equipment lifespan for enhanced performance and durability.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 215-1234

Units of Measure

USMetric
Length (mm): 88.0
Length (in): 3.5
Height (mm): 48.0
Height (in): 1.9
Width (mm): 20.0
Width (in): 0.8
Weight (kg): 0.172
Weight (lb): 0.4
Color: Red
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 215-1234

BACKHOE LOADER

432E 442E 434E 422E 444E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced