Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings215-4639: 2.8 x 29.7mm 90A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
215-4639: 2.8 x 29.7mm 90A FKM O-Ring
215-4639: 2.8 x 29.7mm 90A FKM O-Ring

O-ring

Brand: Cat

Product Images
215-4639: 2.8 x 29.7mm 90A FKM O-Ring
215-4639: 2.8 x 29.7mm 90A FKM O-Ring
215-4639: 2.8 x 29.7mm 90A FKM O-Ring
215-4639: 2.8 x 29.7mm 90A FKM O-Ring
215-4639: 2.8 x 29.7mm 90A FKM O-Ring

O-ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
610-1947: O-RING SEAL KIT; FITTINGS, STOR
610-1947: O-RING SEAL KIT; FITTINGS, STOR

O-Ring Seal Kit: Metric STOR Seals, 10 Sizes, 150 Seals, FKM, 90 Duro

Check Price
610-1947
610-1947: O-RING SEAL KIT; FITTINGS, STOR
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert