Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings215-6191: Bearing Group-Self Aligning
HomeDrivetrainDifferentialsDifferential Bearings215-6191: Bearing Group-Self Aligning
215-6191: Bearing Group-Self Aligning

Cat® Self Aligning Bearing Group

Brand: Cat

Product Images
215-6191: Bearing Group-Self Aligning
215-6191: Bearing Group-Self Aligning
215-6191: Bearing Group-Self Aligning
215-6191: Bearing Group-Self Aligning
215-6191: Bearing Group-Self Aligning

Cat® Self Aligning Bearing Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 215-6191

Units of Measure

USMetric
Width (mm): 82.0
Height (mm): 126.0
Length (in): 9.49
Width (in): 3.23
Length (mm): 241.0
Height (in): 4.96
View More
Compatible Models for part number 215-6191

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

COMPACTOR

CC-24B CB-22B CB-24B CB-32B

VIBRATORY COMPACTOR

CB-214E CB-225E CB-224E CB-32 CB-24 CC-24 CB-22

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced