Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsElectric Cab Operator ControlsJoysticks215-8307: Joystick Modular Handle Control
Home
CabsElectric Cab Operator ControlsJoysticks
215-8307: Joystick Modular Handle Control
215-8307: Joystick Modular Handle Control

Cat® Plastic Joystick Modular Handle Control with Connector Pin and Receptacle used in Hydraulic Control Valve in Operator Cabin

Brand: Cat

Product Images
215-8307: Joystick Modular Handle Control
215-8307: Joystick Modular Handle Control
215-8307: Joystick Modular Handle Control
215-8307: Joystick Modular Handle Control
215-8307: Joystick Modular Handle Control

Cat® Plastic Joystick Modular Handle Control with Connector Pin and Receptacle used in Hydraulic Control Valve in Operator Cabin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 215-8307
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 215-8307

Units of Measure

USMetric
Length (mm): 189.6
Wire Length (mm): 600
Connector Type: 12 pin DT
Length (in): 7.46
Wire Length (in): 23.62
Material: Polyamide Plastic
View More
Compatible Models for part number 215-8307

MULTI TERRAIN LOADER

277B 267B 287B 257B 247B 247B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 252B3 236B3 216B3 242B 226B3 232B 262B 252B 226B 216B 246B 236B

BACKHOE LOADER

442D 432D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert