Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines215-9509: Fuel Hose Connector
HomeEngineFuel SystemFuel Lines/High Pressure Lines215-9509: Fuel Hose Connector
215-9509: Fuel Hose Connector

Cat® Fuel Hose Quick Disconnect Male Connector Connected to Fuel Injector Lines

Brand: Cat

Product Images
215-9509: Fuel Hose Connector
215-9509: Fuel Hose Connector
215-9509: Fuel Hose Connector
215-9509: Fuel Hose Connector
215-9509: Fuel Hose Connector

Cat® Fuel Hose Quick Disconnect Male Connector Connected to Fuel Injector Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 215-9509

Units of Measure

USMetric
Overall Height (in): 0.8
Overall Width (in): 0.8
Overall Width (mm): 20.32
Overall Length (in): 2.9
Overall Height (mm): 20.32
Overall Length (mm): 73.66
View More
Compatible Models for part number 215-9509

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

MATERIAL HANDLER

MH3032

MOTOR GRADER

120M 12M

TRACK-TYPE TRACTOR

D5K LGP D4K XL D3K XL D6N D4K LGP D5K XL D3K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP-655D BG555E AP-1000E AP-555E AP-300D AP-650B AP-800D AP-1055E BG600D BG-225C AP-600D BG-230D BG655D AP-500E AP-300 BG500E

FORESTRY PRODUCTS

568

EXCAVATOR

333 GC 320D L 326 GC 320D GC 320GX 326GC OTHER 320 GX FM568 320 GC 320 326 330 GC 323 330 323D L 333 320D 323GC

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-54 CS-56B CS-68B CP-533E CS-323C CS-44 CB-64 CS-433E CS-54B CB-54 CS-78B CB-564D CS-79B CP-433E CS-423E CS-64B CD-54 CP-323C CS-533E CP-54B CS-76 CS-74 CS-74B CB-44B CB-434D CS-64 CP-56B CP-68B CP-64 CB-54B CP-54 CP-56 CP-74B CB-534D CP-44 CP11 GC CS10 GC CP-76 CP12 GC CP-74

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR SET

C6.6 C4.4 GEN S C4.4DE110E C4.4 DE88GC C6.6DE150E C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC XQP60 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP100 C4.4DE110E2

ENGINE

C4.4

TRACK LOADER

963D

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

BACKHOE LOADER

416F2 416 420F2 428F2 426 428 424 420 432F2 420E 430F2 430E 434 430 432 444F2 426 F2 444 450E 422F2 434F2

FOREST PRODUCTS

OTHER

TELEHANDLER

TH337C TH360B TH210 TH336C TL943C TH215 TH330B TH560B TH407C TH220B TH355B TH350B TH580B TH414C TH406C TH340B TH514C TH417C TH460B

WHEEL LOADER

928H 928HZ 930H 924HZ 924H 938H

COMPACT WHEEL LOADER

920K 914 910K 920 914K 914G 914G2

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

3054C C4.4 C6.6

WHEELED EXCAVATOR

M315D2 M322D MH M318D M318D MH M322D M315D M317D2 M316D M313D

PNEUMATIC COMPACTOR

PS-360C CW-34 PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

C6.6 3054E 3054C C3.3 C4.4

WHEEL FELLER BUNCHER

2470C 553C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced