Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits215-9986: KIT-HYDRAULIC CYLINDER SEAL
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits215-9986: KIT-HYDRAULIC CYLINDER SEAL
215-9986: KIT-HYDRAULIC CYLINDER SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
215-9986: KIT-HYDRAULIC CYLINDER SEAL
215-9986: KIT-HYDRAULIC CYLINDER SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Parts included in this kit

No results available.

7I-1352: 84mm Outer Diameter Seal Ring
7I-1352: 84mm Outer Diameter Seal RingQuantity: 1
165-9287: 104.23mm Outer Diameter Lip Type Seal
165-9287: 104.23mm Outer Diameter Lip Type SealQuantity: 1
150-5884: 121.93mm Internal Diameter Plastic Ring
150-5884: 121.93mm Internal Diameter Plastic RingQuantity: 1
096-1588: 90mm Inner Diameter Backup Ring
096-1588: 90mm Inner Diameter Backup RingQuantity: 1
095-1631: 5.7 x 119.6mm 90A NBR O-Ring
095-1631: 5.7 x 119.6mm 90A NBR O-RingQuantity: 1
179-9771: Hydraulic Cylinder Guide Piston Ring
179-9771: Hydraulic Cylinder Guide Piston RingQuantity: 2
7Y-4633: 120.20mm Internal Diameter Backup Ring
7Y-4633: 120.20mm Internal Diameter Backup RingQuantity: 1
9X-3595: 130mm OD Hydraulic Cylinder Piston Seal
9X-3595: 130mm OD Hydraulic Cylinder Piston SealQuantity: 1
216-0003: 88.4mm Inner Diameter U Cup Seal
216-0003: 88.4mm Inner Diameter U Cup SealQuantity: 1
170-9845: 89mm Inner Diameter Buffer Seal
170-9845: 89mm Inner Diameter Buffer SealQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 215-9986

We are still working on adding a specification for this part.

Compatible Models for part number 215-9986

WHEELED EXCAVATOR

M325C MH M318D MH M318D M318C M318C MH

LOGGER

322C

EXCAVATOR

320B S 320B N 320B L 322B L 345B II 345B L 324D FM LL 325B LN 365B II 325B L 322C FM 330C LN 320B 320C 324D FM 330C 324D 322C 324D LN 365C L 325C FM 365B L M325D L MH 322B LN 330B L 324D L 330C L 330B LN 365C 325C 345B 374D L 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced