Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Backhoe388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge

For cleaning ditches, sloping, grading and other finishing work.

Brand: Cat

Product Images
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge

For cleaning ditches, sloping, grading and other finishing work.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 388-9669

Units of Measure

USMetric
Width: 1500 mm
Width: 59.1 in
Capacity: 527 l
Capacity: 18.6 ft³
Weight: 743 lb
Weight: 337 kg
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Bolt-On Cutting Edge Thickness: 12.7 mm
Bolt-On Cutting Edge Thickness: 0.5 in
Tip Radius: 860 mm
Tip Radius: 33.9 in
Interface Type: Pin On
View More
Compatible Models for part number 388-9669

BACKHOE LOADER

416E 428F 416F 422F 432E 444F 420E 432F 434E 422E 434F 444E 428E 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced