Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches216-8684: 844kPa Brass Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches216-8684: 844kPa Brass Pressure Sensor
216-8684: 844kPa Brass Pressure Sensor

3-pin Heavy Duty Pressure Sensor

Brand: Cat

Product Images
216-8684: 844kPa Brass Pressure Sensor
216-8684: 844kPa Brass Pressure Sensor

3-pin Heavy Duty Pressure Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 216-8684
Material: Alloy Brass
Hole Thread Size (in): SAE #4F
Connector Pin Count: 3-pin
Connector Type: 3 Pin DT
Sensor Type: Pressure
Voltage (VAC): 8 DC Regulated
View More
Compatible Models for part number 216-8684

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

3508 G3406 3412C G3516 3412 G3512 3304B 3406C G3508 G3516B G3516C G3516E G3520C G3512E 3516 G3520E 3306B 3516B 3508B 3512 G3412 3512B

POWER MODULE

PM3516 PM3512 PM3412 PM3508

ENGINE

C13B

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

3512 3508C 3508B 3512C

WHEEL DOZER

854G

WHEEL LOADER

992G

GEN SET ENGINE

3406C 3306 3304 3406B 3508 3412 G3508 3304B 3208 3408B 3408C 3408 3412C 3512 3516 3306B

MARINE ENGINE

3516 3512 3508

INDUSTRIAL ENGINE

3508B 3512C

TRUCK

793C

GAS ENGINE

G3412 G3512E G3516E G3406 G3516C G3512 G3516 G3508 G3304 G3306

PETROLEUM PACKAGE

CX31-C9I CX31-P600- CX31 CX35-C18I TH35-C13I CX31-C15I CX31-C11I TH31-C9P CX31-C18I TH35-C15I TH31-C9I CX31-P600 TH35-C11I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced