Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws217-4455: M30 Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws217-4455: M30 Hex Head Bolt
217-4455: M30 Hex Head Bolt

Cat® M30 Hex Head Bolt allows for secure fastening by fitting into the corresponding hole for Mounting

Brand: Cat

Product Images
217-4455: M30 Hex Head Bolt

Cat® M30 Hex Head Bolt allows for secure fastening by fitting into the corresponding hole for Mounting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-4455

Units of Measure

USMetric
Bolt Length (in): 9.449
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 240.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 6.102
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 155.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M30
Locking Feature: None
View More
Compatible Models for part number 217-4455

TRACK-TYPE TRACTOR

D8T D8R

PIPELAYER

583T

WHEEL LOADER

980 980 XE 980XE

HYDRAULIC SHOVEL

6020 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced