Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsAugers218-3206: A11, 1 Ton Mini Excavators
HomeAttachmentsAugers218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Product Images
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators
218-3206: A11, 1 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 218-3206

Units of Measure

USMetric
Drive Shaft Torque at Maximum Pressure: 1105 N·m
Drive Shaft Torque at Maximum Pressure: 815 lb/ft
Drive Method: Gerotor Motor - Direct Drive
Mounting Bracket Design: 1 Ton Mini Excavator Pin On
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 75-90 L/min (20-24 gpm)
Optimal Hydraulic Pressure: 105-150 bar (1523-2176 psi)
Overall Width - With Bracket: 280 mm
Overall Width - With Bracket: 11 in
Overall Length - With Bracket: 280 mm
Overall Length - With Bracket: 11 in
Overall Height: 900 mm
Overall Height: 35.4 in
Housing Diameter: 280 mm
Housing Diameter: 11 in
Swing Range (fore/aft): 36 degrees
Swing Range (L/R): 76 degrees
Weight: 174.2 lb
Weight: 79 kg
Motor Displacement: 24 in³
Motor Displacement: 393 cm³
Bit Speed at Maximum Flow: 191 rpm
Hex Output Shaft Size: 2 in
Hex Output Shaft Size: 51 mm
Cut Diameter: 102-457 mm (4-18 in)
Compatibility: Mini Excavators
View More
Compatible Models for part number 218-3206

MINI HYD EXCAVATOR

301.7D CR 301.4C 301.7D

AUGER

A7B A11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced