Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps220-7286: 98.70mm Minimum Internal Diameter Band V Clamp
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
220-7286: 98.70mm Minimum Internal Diameter Band V Clamp
220-7286: 98.70mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Product Images
220-7286: 98.70mm Minimum Internal Diameter Band V Clamp
220-7286: 98.70mm Minimum Internal Diameter Band V Clamp
220-7286: 98.70mm Minimum Internal Diameter Band V Clamp
220-7286: 98.70mm Minimum Internal Diameter Band V Clamp
220-7286: 98.70mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
220-7286220-7286
6V-57786V-5778
3K-03603K-0360
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 220-7286
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 220-7286

Units of Measure

USMetric
Clamp Width (in): 0.87
Gage Diameter (in): 3.89
Material: 1E1541E,Stainless Steel
Clamp Width (mm): 22.2
Gage Diameter (mm): 98.7
View More
Compatible Models for part number 220-7286

GENERATOR

SR4B SR4BHV

GENERATOR SET

G3516C G3516E G3520C G3512E G3520E

POWER MODULE

PMG3516

ENGINE

G3516C

GAS ENGINE

G3516C G3512E G3520B G3508 G3516E G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert