Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters220-9105: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
220-9105: Bucket Adapter
220-9105: Bucket Adapter

Cat® Weld-On K100 Two Strap Adapter - RH Corner

Brand: Cat

Product Images
220-9105: Bucket Adapter
220-9105: Bucket Adapter
220-9105: Bucket Adapter
220-9105: Bucket Adapter
220-9105: Bucket Adapter

Cat® Weld-On K100 Two Strap Adapter - RH Corner

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
220-9105220-9105
220-9106220-9106
220-9104220-9104
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 220-9105
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 220-9105

Units of Measure

USMetric
Position: RH Corner
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: K100
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 14.646
Hole Quantity: 0
Corner Kickout Angle: 4
Size: K100
Width (mm): 110
Bottom Strap Length (mm): 227
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 8.937
Base Edge Thickness Class: 45
Series: K Series
Overall Length (mm): 372
Machine: Excavator
Width (in): 4.331
View More
Compatible Models for part number 220-9105

EXCAVATOR

330F 322B L 328D LCR 329D LN 329E L 325B L 329D L 325C L 325D L 330C LN 320C 323D SA 330C 324D 322C 324D LN 324E 323D S 336D LN 323D L 323D LN 330D LN 329D 329E 315C 330B L 324D L 330C L 324E L 330D L 336D L 325C 325D

View More
Related parts
220-9106
220-9106: Bucket Adapter
Check Price
220-9104
220-9104: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert