Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits221-2014: Fuel Separator Bowl
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits221-2014: Fuel Separator Bowl
221-2014: Fuel Separator Bowl

Cat® Disc Locking Bowl for Fuel Priming Pump Primary and Secondary Fuel Filters

Brand: Cat

Product Images
221-2014: Fuel Separator Bowl
221-2014: Fuel Separator Bowl
221-2014: Fuel Separator Bowl
221-2014: Fuel Separator Bowl

Cat® Disc Locking Bowl for Fuel Priming Pump Primary and Secondary Fuel Filters

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 221-2014

Units of Measure

USMetric
Overall Width (in): 3.5
Overall Height (in): 3.5
Overall Width (mm): 88.9
Overall Length (in): 7.4
Overall Height (mm): 88.9
Overall Length (mm): 188.0
View More
Compatible Models for part number 221-2014

GEN SET ENGINE

POWER SYS

GENERATOR

LC20XX

ASPHALT PAVER

BG-230D AP-650B AP-800D BG-225C

GENERATOR SET

C4.4DE110E C4.4 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C4.4DE110E2

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

C4.4 3054C

EXCAVATOR

312D2 GC 312D2 320D2 GC 320D2 315C 312D2 L 313D2 320D2 L 313D2 LGP

VIBRATORY COMPACTOR

CP-433E CS-423E CP-323C CP-533E CS-533E CS-323C CB-534D CS-433E CB-434D CB-564D

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH340B TH360B TH355B TH460B TH215

COMPACT WHEEL LOADER

920K 914 914K 910K 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced