Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators1R-1804: Standard Efficiency Fuel Water Separator
HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators1R-1804: Standard Efficiency Fuel Water Separator
1R-1804: Standard Efficiency Fuel Water Separator

Shop Cat® part 1R-1804, a standard efficiency fuel water separator. This OEM part is designed to eliminate emulsified water and other contaminates

Brand: Cat

Product Images
1R-1804: Standard Efficiency Fuel Water Separator
1R-1804: Standard Efficiency Fuel Water Separator
1R-1804: Standard Efficiency Fuel Water Separator
1R-1804: Standard Efficiency Fuel Water Separator
1R-1804: Standard Efficiency Fuel Water Separator

Shop Cat® part 1R-1804, a standard efficiency fuel water separator. This OEM part is designed to eliminate emulsified water and other contaminates

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1R-1804
Efficiency Rating: Standard Efficiency
Material: Other Mixed: Metal-Nonmetal
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 1R-1804

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR

LC20XX

GENERATOR SET

C4.4DE110E XQP60 C4.4 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE88GC DE110GC C4.4 GEN S XQP100 C4.4DE110E2

SOIL COMPACTOR

CS12 GC CS10 CS11 CS12 CS13 CS13 GC CP13 CS11 GC

BACKHOE LOADER

416F2 420F2 430F2

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH210 TH340B TH360B TH355B TH460B TH215

COMPACT WHEEL LOADER

920K 914 914K 910K 920

GEN SET ENGINE

POWER SYS

ASPHALT PAVER

AP-300D BG-230D AP-650B AP-800D BG-225C

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

3054E C4.4 3054C C7.1

EXCAVATOR

312D2 312D2 GC 320D2 GC 316 GC 320D2 315C 318D2 L 313D2 GC 312D2 L 313D2 320D2 L 323D3 313D2 LGP

VIBRATORY COMPACTOR

CS11 GC CP-433E CS-423E CD-54 CP-323C CS10 GC CP-533E CS-533E CS-323C CB-534D CS-433E CP11 GC CB-434D CP12 GC CB-564D CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced