Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits222-1177: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
222-1177: Single Cylinder Head Install Kit
222-1177: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
1.71mm Thickness Edge Bonded Seal Gasket
22mm Outer Diameter Felt Washer
2.62 x 53.64mm 70A EPDM O-Ring
Industrial O-Ring Seal
Rotating Shaft Lip Type Seal
1.2mm Thick Radiator Water Lines Gasket
1.6mm Thick Exhaust Sleeve Gasket
4.8mm Thick Cylinder Head Chamber Gasket
9.53mm Inside Diameter Seal-O-Ring
1.5mm Thick Water Lines Gasket
Edge Bonded Seal Gasket
Engine Cylinder Block Gasket
0.83mm Thick Engine Manifold Gasket
0.79mm Thick Cover Plate Gasket
1.92mm Thick Turbocharger Gasket
2.62 X 13.94mm 78A HNBR O-Ring Seal
Engine Ribbon Seal
1.63 x 6.07mm 78A HNBR O-Ring
3.53 x 34.52mm 70A VMQ O-Ring
94.61mm Inner Diameter Seal O Ring
53.34mm Inner Diameter Seal O Ring
1.5mm Thick Cylinder Head Gasket
17.90mm Inner Diameter Water Seal
222-1177: Single Cylinder Head Install Kit
Contact your dealer for replacement options.

Single Cylinder Head Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
437-2008
437-2008 : KIT-GASKET
Check Price
Items included

No results available.

198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
8C-5196: 2.62 x 53.64mm 70A EPDM O-Ring
8C-5196: 2.62 x 53.64mm 70A EPDM O-RingQuantity: 2
7C-0031: Industrial O-Ring Seal
7C-0031: Industrial O-Ring SealQuantity: 2
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
138-4611: 1.6mm Thick Exhaust Sleeve Gasket
138-4611: 1.6mm Thick Exhaust Sleeve GasketQuantity: 6
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber GasketQuantity: 6
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 4
104-8585: 1.5mm Thick Water Lines Gasket
104-8585: 1.5mm Thick Water Lines GasketQuantity: 1
126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
6I-4024: Engine Cylinder Block Gasket
6I-4024: Engine Cylinder Block GasketQuantity: 1
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
2N-8630: 0.79mm Thick Cover Plate Gasket
2N-8630: 0.79mm Thick Cover Plate GasketQuantity: 2
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 6
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 9
109-0093: 1.63 x 6.07mm 78A HNBR O-Ring
109-0093: 1.63 x 6.07mm 78A HNBR O-RingQuantity: 1
8M-5249: 3.53 x 34.52mm 70A VMQ O-Ring
8M-5249: 3.53 x 34.52mm 70A VMQ O-RingQuantity: 6
5H-7704: 94.61mm Inner Diameter Seal O Ring
5H-7704: 94.61mm Inner Diameter Seal O RingQuantity: 2
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
6I-3066: 1.5mm Thick Cylinder Head Gasket
6I-3066: 1.5mm Thick Cylinder Head GasketQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Specifications for part number 222-1177
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 222-1177

TRUCK ENGINE

3406C

View More
Compare Alternate Parts
222-1177
This part:
222-1177: Single Cylinder Head Install Kit
Description

Single Cylinder Head Kit

437-2008
This part:
437-2008: KIT-GASKET
Description

Yellowmark™ Single Cylinder Head Kit

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert