Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes222-1796: 610mm Width Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
222-1796: 610mm Width Grouser Track Shoe
222-1796: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Product Images
222-1796: 610mm Width Grouser Track Shoe
222-1796: 610mm Width Grouser Track Shoe
222-1796: 610mm Width Grouser Track Shoe
222-1796: 610mm Width Grouser Track Shoe
222-1796: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
222-1796
This part:
222-1796: 610mm Width Grouser Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

7.5

Shoe Width (in)

33.858

Description

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

106-1605
This part:
106-1605: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

7.5

Shoe Width (in)

33.858

Description

Cat® Track Shoe Single Grouser, 860mm Wide, Regular Joint, MS

Related parts
132-1334: Track Shoe
132-1334: Track Shoe

Cat® Track Shoe Single Grouser, 600mm Wide, Regular Joint, ES

Check Price
6Y-6286: Track Shoe
6Y-6286: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Check Price
106-1602: Track Shoe
106-1602: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
117-0615: Track Shoe
117-0615: Track Shoe

Cat® Track Shoe Single Grouser, 600mm Wide, Regular Joint, MS

Check Price
356-3429: Track Shoe
356-3429: Track Shoe

Cat® Track Shoe Single Grouser, 835mm Wide, Regular Joint, ES

Check Price
356-3431: 835mm Width Grouser Track Shoe
356-3431: 835mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
6Y-8973: Track Shoe
6Y-8973: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS

Check Price
132-1334
132-1334: Track Shoe
Check Price
6Y-6286
6Y-6286: Track Shoe
Check Price
106-1602
106-1602: Track Shoe
Check Price
117-0615
117-0615: Track Shoe
Check Price
356-3429
356-3429: Track Shoe
Check Price
356-3431
356-3431: 835mm Width Grouser Track Shoe
Check Price
6Y-8973
6Y-8973: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert