Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes6Y-6286: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
6Y-6286: Track Shoe
6Y-6286: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Brand: Cat

Product Images
6Y-6286: Track Shoe
6Y-6286: Track Shoe
6Y-6286: Track Shoe
6Y-6286: Track Shoe
6Y-6286: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-6286
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6Y-6286

Units of Measure

USMetric
Shoe Width (mm): 560.0
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 8.0
Plate Thickness (mm): 13
UC System: HDXL,GD
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 137.29
Shoe Bolt Hole Spacing C (mm): 185.29
Shoe Width (in): 22.047
Plate Thickness (in): 0.512
Shoe Bolt Hole Spacing A (mm): 68
Track Bolt Thread: M20
Shoe Section 1E Spec: 1E2969
Number of Grousers: Single
Bolt Hole Diameter (in): 0.802
Clipped: No
Shoe Type: Ms
Bolt Hole Diameter (mm): 20.37
Bolt Size (mm): 3/4
View More
Compatible Models for part number 6Y-6286

TRACK-TYPE TRACTOR

D6H XL D6R D6T D6H XR D6R II D6T XW D6GC D6T XL PAT D6H II D6H D6R III D6R XL D6T XL D6R STD D6XE D6

RIPPER

6

BULLDOZER

6S 6SU 6 6A

WINCH

56H

TRACK SKIDDER

527

View More
Related parts
200-6495: SHOE-TRACK
200-6495: SHOE-TRACK

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
218-3387: Track Shoe
218-3387: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

Check Price
125-5167: Track Shoe
125-5167: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
1Q-4926: Track Shoe
1Q-4926: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
1Q-4625: Track Shoe
1Q-4625: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
266-0088: Track Shoe
266-0088: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
160-4939: Track Shoe
160-4939: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Check Price
283-8702: Track Shoe
283-8702: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES, Square Hole

Check Price
289-5214: Track Shoe
289-5214: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
246-5205: Track Shoe
246-5205: Track Shoe

Cat® Track Shoe Single Grouser, 510mm Wide, Regular Joint, ES

Check Price
106-1605: Track Shoe
106-1605: Track Shoe

Cat® Track Shoe Single Grouser, 860mm Wide, Regular Joint, MS

Check Price
185-5256: Track Shoe
185-5256: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
196-1233: Track Shoe
196-1233: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
297-8455: Track Shoe
297-8455: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

Check Price
266-0089: Track Shoe
266-0089: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
106-1602: Track Shoe
106-1602: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
185-5253: Track Shoe
185-5253: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Check Price
1Q-4958: Track Shoe
1Q-4958: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
1Q-4744: Track Shoe
1Q-4744: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
200-6497: SHOE-TRACK
200-6497: SHOE-TRACK

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
246-5213: Track Shoe
246-5213: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES, Square Hole

Check Price
196-1235: Track Shoe
196-1235: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
160-4940: Track Shoe
160-4940: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Check Price
270-2672: Track Shoe
270-2672: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES, Square Hole

Check Price
540-3827: 790mm Width Grouser Track Shoe
540-3827: 790mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
6Y-6391: Track Shoe
6Y-6391: Track Shoe

Cat® Track Shoe Single Grouser, 510mm Wide, Regular Joint, ES

Check Price
540-3825: 790mm Width Grouser Track Shoe
540-3825: 790mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
297-8456: Track Shoe
297-8456: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

Check Price
246-5203: 610mm Width Grouser Track Shoe
246-5203: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
237-7531: 760mm Width Grouser Track Shoe
237-7531: 760mm Width Grouser Track Shoe

Cat® Hydraulic Hammer Housing Top Damper absorbs impact and vibration at the housing top, reducing stress and protecting internal components

Check Price
133-2890: Track Shoe
133-2890: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

Check Price
157-1373: 610mm Width Grouser Track Shoe
157-1373: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
132-1334: Track Shoe
132-1334: Track Shoe

Cat® Track Shoe Single Grouser, 600mm Wide, Regular Joint, ES

Check Price
169-5868: Track Shoe
169-5868: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES

Check Price
133-0253: Track Shoe
133-0253: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS, Clipped

Check Price
106-1607: Track Shoe
106-1607: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, MS

Check Price
1Q-4973: Track Shoe
1Q-4973: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
246-5140: 560mm Width Grouser Track Shoe
246-5140: 560mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
235-1397: 660mm Width Grouser Track Shoe
235-1397: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
222-1796: 610mm Width Grouser Track Shoe
222-1796: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
356-3431: 835mm Width Grouser Track Shoe
356-3431: 835mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
234-9704: 560mm Single Grouser Moderate Service Track Shoe
234-9704: 560mm Single Grouser Moderate Service Track Shoe

Cat® Single Grouser Moderate Service Track Shoe provides traction and stability by gripping terrain, supporting movement during ground engagement

Check Price
234-9705: 610mm Width Grouser Track Shoe
234-9705: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
133-0252: Track Shoe
133-0252: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS, Clipped

Check Price
138-5774: Track Shoe
138-5774: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, ES

Check Price
6Y-6287: Track Shoe
6Y-6287: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS

Check Price
6Y-6389: Track Shoe
6Y-6389: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Check Price
196-7839: Track Shoe
196-7839: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
1Q-4930: Track Shoe
1Q-4930: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

Check Price
234-9700: Track Shoe
234-9700: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Check Price
6Y-8973: Track Shoe
6Y-8973: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Regular Joint, MS

Check Price
117-0615: Track Shoe
117-0615: Track Shoe

Cat® Track Shoe Single Grouser, 600mm Wide, Regular Joint, MS

Check Price
200-6495
200-6495: SHOE-TRACK
Check Price
218-3387
218-3387: Track Shoe
Check Price
125-5167
125-5167: Track Shoe
Check Price
1Q-4926
1Q-4926: Track Shoe
Check Price
1Q-4625
1Q-4625: Track Shoe
Check Price
266-0088
266-0088: Track Shoe
Check Price
160-4939
160-4939: Track Shoe
Check Price
283-8702
283-8702: Track Shoe
Check Price
289-5214
289-5214: Track Shoe
Check Price
246-5205
246-5205: Track Shoe
Check Price
106-1605
106-1605: Track Shoe
Check Price
185-5256
185-5256: Track Shoe
Check Price
196-1233
196-1233: Track Shoe
Check Price
297-8455
297-8455: Track Shoe
Check Price
266-0089
266-0089: Track Shoe
Check Price
106-1602
106-1602: Track Shoe
Check Price
185-5253
185-5253: Track Shoe
Check Price
1Q-4958
1Q-4958: Track Shoe
Check Price
1Q-4744
1Q-4744: Track Shoe
Check Price
200-6497
200-6497: SHOE-TRACK
Check Price
246-5213
246-5213: Track Shoe
Check Price
196-1235
196-1235: Track Shoe
Check Price
160-4940
160-4940: Track Shoe
Check Price
270-2672
270-2672: Track Shoe
Check Price
540-3827
540-3827: 790mm Width Grouser Track Shoe
Check Price
6Y-6391
6Y-6391: Track Shoe
Check Price
540-3825
540-3825: 790mm Width Grouser Track Shoe
Check Price
297-8456
297-8456: Track Shoe
Check Price
246-5203
246-5203: 610mm Width Grouser Track Shoe
Check Price
237-7531
237-7531: 760mm Width Grouser Track Shoe
Check Price
133-2890
133-2890: Track Shoe
Check Price
157-1373
157-1373: 610mm Width Grouser Track Shoe
Check Price
132-1334
132-1334: Track Shoe
Check Price
169-5868
169-5868: Track Shoe
Check Price
133-0253
133-0253: Track Shoe
Check Price
106-1607
106-1607: Track Shoe
Check Price
1Q-4973
1Q-4973: Track Shoe
Check Price
246-5140
246-5140: 560mm Width Grouser Track Shoe
Check Price
235-1397
235-1397: 660mm Width Grouser Track Shoe
Check Price
222-1796
222-1796: 610mm Width Grouser Track Shoe
Check Price
356-3431
356-3431: 835mm Width Grouser Track Shoe
Check Price
234-9704
234-9704: 560mm Single Grouser Moderate Service Track Shoe
Check Price
234-9705
234-9705: 610mm Width Grouser Track Shoe
Check Price
133-0252
133-0252: Track Shoe
Check Price
138-5774
138-5774: Track Shoe
Check Price
6Y-6287
6Y-6287: Track Shoe
Check Price
6Y-6389
6Y-6389: Track Shoe
Check Price
196-7839
196-7839: Track Shoe
Check Price
1Q-4930
1Q-4930: Track Shoe
Check Price
234-9700
234-9700: Track Shoe
Check Price
6Y-8973
6Y-8973: Track Shoe
Check Price
117-0615
117-0615: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert