Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsPneumatic ToolsSanders & Polishers222-3068: Dual Action Sander
Home
Workshop SuppliesToolsPneumatic ToolsSanders & Polishers
222-3068: Dual Action Sander
222-3068: Dual Action Sander

Cat® Dual Action Sander (6 in)

Brand: Cat

Product Images
222-3068: Dual Action Sander
222-3068: Dual Action Sander

Cat® Dual Action Sander (6 in)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 222-3068

Units of Measure

USMetric
Power (watts): 186.0
Material: Carbon Steel
Overall Length (in): 10.2
Spindle Thread Size (in): 5/16-18 UNC
Thread Size (in): 1/4-18 NPT (Air Inlet)
Weight (kg): 2.2
Free Speed (RPM): 10,000.0
Recommended Hose Size, ID Min. (mm): 8.0
Recommended Air Pressure (psig): 60.0
Air Consumption, Free Speed (CFM): 2.1
Sound Level, Free Speed (dBa): 93.0
Recommended Air Pressure (kPa): 410.0
Air Consumption, Free Speed (LPM): 311.6 (From SCFM) and 59.5 (From CFM)
Recommended Hose Size, ID Min. (in): 5/16
Air Consumption, Free Speed (SCFM): 11.0
Backing Pad: 231-9468, 246-7509
Power (hp): 0.25
Free Speed Air Consumption (SCFM): 11.0
Air Inlet Thread Size (in): 1/4 - 18 NPT
Weight (lb): 4.9
Free Speed Air Consumption (LPM): 59.47
Pad/Disc Size, Diameter (mm): 152.0
Free Speed Air Consumption (CFM): 2.1
Overall Length (mm): 260.0
Pad/Disc Size, Diameter (in): 6
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert