Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings222-5793: 3 x 214mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings222-5793: 3 x 214mm 75A NBR O-Ring
222-5793: 3 x 214mm 75A NBR O-Ring

O-Ring

Brand: Cat

Product Images
222-5793: 3 x 214mm 75A NBR O-Ring
222-5793: 3 x 214mm 75A NBR O-Ring
222-5793: 3 x 214mm 75A NBR O-Ring
222-5793: 3 x 214mm 75A NBR O-Ring
222-5793: 3 x 214mm 75A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-5793

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Polytetrafluoroethylene (PTFE) Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 214.0
Inside Diameter (in): 8.425
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 222-5793

WHEELED EXCAVATOR

M322F M322D M322C M320F M318D M318C M320 MH3026 M322D2 MH MH3024 M320D2 M322D MH M322D2 M318C MH M324D2 MH M318D MH

EXCAVATOR

M318 M320

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced