Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes222-7025: 25.40mm Multiple Bend Turbo Oil Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes222-7025: 25.40mm Multiple Bend Turbo Oil Tube
222-7025: 25.40mm Multiple Bend Turbo Oil Tube

Steel Tube Assembly

Brand: Cat

Product Images
222-7025: 25.40mm Multiple Bend Turbo Oil Tube
222-7025: 25.40mm Multiple Bend Turbo Oil Tube

Steel Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-7025

Units of Measure

USMetric
Outside Diameter (mm): 25.4
Width (mm): 129.54
Material Description: Steel
Height (mm): 76.2
Length (in): 16.2
Material: Alloy Mixed: Metal
Length (mm): 411.48
Height (in): 3.0
Outside Diameter (in): 1.0
View More
Compatible Models for part number 222-7025

PUMPER

SBF214 CPT372 SUF557

ENGINE - MACHINE

C-12

CHALLENGER

MTC855 MTC835 85E 95E MT865 MT845 MTC865 MTC845 MT855 MT835

ARTICULATED TRUCK

725 730

TRUCK ENGINE

C-12

TRACK FELLER BUNCHER

TK1051

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12 C-10 3196

LOAD HAUL DUMP

R1700G R1600G

EXCAVATOR

345B II 345B L 345B II MH 365B II 365B L 345B 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced