Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits223-3345: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
223-3345: Single Cylinder Head Install Kit
223-3345: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
223-3345: Single Cylinder Head Install Kit
223-3345: Single Cylinder Head Install Kit
223-3345: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 6
109-0078: 37.47mm Inside Diameter Seal-O-Ring
109-0078: 37.47mm Inside Diameter Seal-O-RingQuantity: 3
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 4
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
6I-4024: Engine Cylinder Block Gasket
6I-4024: Engine Cylinder Block GasketQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 6
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 2
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 6
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber GasketQuantity: 6
5S-1188: 88.26mm Inside Diameter Seal-O-Ring
5S-1188: 88.26mm Inside Diameter Seal-O-RingQuantity: 2
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
6L-9589: 0.8mm Thick Engine Head Gasket
6L-9589: 0.8mm Thick Engine Head GasketQuantity: 4
6I-3066: 1.5mm Thick Cylinder Head Gasket
6I-3066: 1.5mm Thick Cylinder Head GasketQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
8M-5249: 3.53 x 34.52mm 70A VMQ O-Ring
8M-5249: 3.53 x 34.52mm 70A VMQ O-RingQuantity: 6
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
4N-4159: 0.79mm Thick Air Line Gasket
4N-4159: 0.79mm Thick Air Line GasketQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 2
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 2
6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow GasketQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
8C-5196: 2.62 x 53.64mm 70A EPDM O-Ring
8C-5196: 2.62 x 53.64mm 70A EPDM O-RingQuantity: 2
Showing 1 to 29 of 29
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert